Adaptor, Stainless Steel, Conical Base (K651212)

Adaptor, Stainless Steel, Conical Base K651212

Product Details:

Manufacturer part number: K651212

Brand: MITUTOYO

Price: 21.05

Delivery time: 5 Days


Technical Data:

Adaption from - to: M4 - M2

Additional Spec: conical base stainless steel 7.0 mm - 3.2 mm L 10.0 mm

Description Protocol System: 07-M4-M2-L10-SS7/3.2

Thread 1: M2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651212

Part Number
K651212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adaption from - to Additional Spec Description Protocol System Thread 1

21.05 €

1 5 Days M4 - M2conical base stainless steel 7.0 mm - 3.2 mm L 10.0 mm07-M4-M2-L10-SS7/3.2M2

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Base Material stainless steel Mass(g) 2.2
Thread M4 Tool Bore Diameter(mm) 2

This page is Adaptor, Stainless Steel, Conical Base, part number K651212.
You can find the detail information about specifications and dimensions on part number K651212.

Variation of this product

Part Number
K651213
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adaption from - to Additional Spec Description Protocol System Thread 1

18.95 €

1 5 Days M4 - M3conical base stainless steel 7.0 mm - 4.2 mm L 10.0 mm07-M4-M3-L10-SS7/4.2M3

Tech Support