Adaptor, Stainless Steel (K650447)

Adaptor, Stainless Steel K650447

Product Details:

Manufacturer part number: K650447

Brand: MITUTOYO

Price: 22.50

Delivery time: 5 Days


Technical Data:

Adaption from - to: M5 - M3

Additional Spec: Ø11.0 mm, L 10.0 mm

Base Material: -

Description Protocol System: 07-M5-M3-L10-SS11

Hexagon: M00-694-018-000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650447

Part Number
K650447
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adaption from - to Additional Spec Base Material Description Protocol System Hexagon ITP Code No. Mass
(g)
Diameter
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Thread Thread 1 Tool Bore Diameter
(mm)
Zeiss Code No.

22.50 €

1 5 Days M5 - M3Ø11.0 mm, L 10.0 mm-07-M5-M3-L10-SS11M00-694-018-000RT M5 300 11 0104.78-RM5-M3A-5555-0227-M5M33.1602030-0315-000

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

This page is Adaptor, Stainless Steel, part number K650447.
You can find the detail information about specifications and dimensions on part number K650447.

Variation of this product

Part Number
K650448
K650960
K651061
K651062
K651063
K651064
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adaption from - to Additional Spec Base Material Description Protocol System Hexagon ITP Code No. Mass
(g)
Diameter
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Thread Thread 1 Tool Bore Diameter
(mm)
Zeiss Code No.

25.00 €

1 5 Days M5 -M2Ø11.0 mm, L 10.0 mm-07-M5-M2-L10-SS11M00-1126-006-000RT M5 200 11 0104.9-RM5-M2A-5555-0226A-5003-0858M5M23.1602030-0215-000

25.00 €

1 5 Days M5 - M4Ø11.0 mm, L 10.0 mm-07-M5-M4-L10-BS11-RT M5 400 11 0104.6-RM5-M4A-5555-0228A-5003-0856M5M43.1602030-0318-000

19.74 €

1 5 Days M2 -M3Ø4.0 mm, L 5.00 mm-07-M2-M3-L5-SS4-RI M2 000 04 0050.294RM5-M2A-5555-0306-M2M31.3602030-0215-000

16.58 €

1 5 Days M2 -M3Ø4.0 mm, L 7.00 mm-07-M2-M3-L7-SS4-RI M2 000 04 0070.424RM2-M3A-5004-7593M-5000-4164M2M31.3602030-8345-000

17.76 €

1 5 Days M2 -M3Ø4.0 mm, L 10.00 mm-07-M2-M3-L10-SS4--0.584---M2M31.3-

17.76 €

1 5 Days M2 -M4Ø5.0 mm, L 10.00 mm-07-M2-M4-L10-SS5--0.795---M2M41.3-

Tech Support