Vernier Point Jaw Inside Caliper (536-146)

Vernier Point Jaw Inside Caliper 536-146

Product Details:

Manufacturer part number: 536-146

Brand: MITUTOYO

Price: 505.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error S MPE: ±0.05 mm

Range: 20.1-150 mm

Mass: 140 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-146

Part Number
536-146
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

505.00 €

1 5 Days ±0.0520.1-150140

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Pointed Calipers Display Method Dial
Additional Spec Metric Graduation(mm) 0.05

This page is Vernier Point Jaw Inside Caliper, part number 536-146.
You can find the detail information about specifications and dimensions on part number 536-146.

Variation of this product

Part Number
536-147
536-148
536-149
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

555.00 €

1 5 Days ±0.0830.1-300370

1,040.00 €

1 5 Days ±0.1070.1-4501250

1,068.00 €

1 5 Days ±0.1270.1-6001430

Tech Support