Vernier Hook Type Caliper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-171

Part Number
536-171
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

566.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial Additional Spec 0.02 mm, Metric
Graduation(mm) 0.02 Max. Permissible Error E MPE(mm) ±0.03 Max. Permissible Error S MPE(mm) ±0.03
Range(mm) 0-200 Mass(g) 170

This page is Vernier Hook Type Caliper, part number 536-171.
You can find the detail information about specifications and dimensions on part number 536-171.

Tech Support