Vernier Depth Gauge, Inch (527-112)

Vernier Depth Gauge, Inch 527-112

Product Details:

Manufacturer part number: 527-112

Brand: MITUTOYO

Price: 167.00

Delivery time: 60 Days


Technical Data:

Range: 0-8 inch

Mass: 300 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

527-112

Part Number
527-112
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range
(inch)
Mass
(g)

167.00 €

1 60 Days 0-8300

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Dial Additional Spec with Fine adjustment
Digital/Analog Analog Inch-Metric Inch Base (W x T)(inch) 9.8 x 0.39
Graduation(inch) 0.001

This page is Vernier Depth Gauge, Inch, part number 527-112.
You can find the detail information about specifications and dimensions on part number 527-112.

Variation of this product

Part Number
527-111
527-113
527-114
527-115
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range
(inch)
Mass
(g)

161.00 €

1 5 Days 0-6280

220.00 €

1 5 Days 0-12350

896.00 €

1 5 Days 0-241510

940.00 €

1 60 Days 0-401880

Tech Support