Vernier Depth Gauge (527-123)

Vernier Depth Gauge 527-123

Product Details:

Manufacturer part number: 527-123

Brand: MITUTOYO

Price: 204.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 0-300 mm, 0.02 mm

Base (W x T): 100 x 6.5 mm

Graduation: 0.02 mm

Max. Permissible Error E MPE: ±0.04 mm

Mass: 265 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

527-123

Part Number
527-123
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Base (W x T)
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Mass
(g)

204.00 €

1 5 Days 0-300 mm, 0.02 mm100 x 6.50.02±0.04265

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Dial Digital/Analog Analog
Inch-Metric Metric

This page is Vernier Depth Gauge, part number 527-123.
You can find the detail information about specifications and dimensions on part number 527-123.

Variation of this product

Part Number
527-104
527-105
527-121
527-201
527-202
527-203
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Base (W x T)
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Mass
(g)

839.00 €

1 5 Days 0-600 mm, 0.02 mm, Fine adjustment250 x 100.02±0.051510

940.00 €

1 5 Days 0-1,000 mm, 0.02 mm, Fine adjustment250 x 100.02±0.071880

145.00 €

1 5 Days 0-150 mm, 0.02 mm100 x 6.50.02±0.03215

139.00 €

1 5 Days 0-150 mm, 0.05 mm100 x 6.50.05±0.05240

151.00 €

1 5 Days 0-200 mm, 0.05 mm100 x 6.50.05±0.05260

203.00 €

1 5 Days 0-300 mm, 0.05 mm100 x 6.50.05±0.08300

Tech Support