Manufacturer part number: 534-109
Brand: MITUTOYO
Price: 352.00 €
Delivery time: 5 Days
Additional Spec: 0-300 mm, Metric
Graduation: 0.05 mm
Inside Measuring from: 10.1 mm
Max. Permissible Error E MPE: ±0.07 mm
Max. Permissible Error S MPE: ±0.07 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
534-109
Part Number
|
---|
534-109 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Graduation (mm) | Inside Measuring from (mm) | Max. Permissible Error E MPE (mm) | Max. Permissible Error S MPE (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
352.00 € | 1 | 5 Days | 0-300 mm, Metric | 0.05 | 10.1 | ±0.07 | ±0.07 | 400 |
Loading...
Type | Standard caliper | Display Method | Dial |
---|
This page is Vernier Caliper, Long Jaw, Metric, part number 534-109.
You can find the detail information about specifications and dimensions on part number 534-109.
Configure
Basic Attributes
Type
Additional Spec
Graduation(mm)
Inside Measuring from(mm)
Max. Permissible Error E MPE(mm)
Max. Permissible Error S MPE(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
534-110 |
534-113 |
534-114 |
534-115 |
534-116 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Graduation (mm) | Inside Measuring from (mm) | Max. Permissible Error E MPE (mm) | Max. Permissible Error S MPE (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
828.00 € | 1 | 5 Days | 0-500 mm, Metric | 0.05 | 20.1 | ±0.13 | ±0.13 | 1400 | |||
370.00 € | 1 | 60 Days | 0-300 mm, Metric | 0.02 | 10.1 | ±0.04 | ±0.04 | 460 | |||
871.00 € | 1 | 5 Days | 0-500 mm, Metric | 0.02 | 20.1 | ±0.06 | ±0.06 | 1500 | |||
1,122.00 € | 1 | 5 Days | 0-750 mm, Metric | 0.02 | 20.1 | ±0.08 | ±0.08 | 2900 | |||
1,462.00 € | 1 | 5 Days | 0-1,000 mm, Metric | 0.02 | 20.1 | ±0.10 | ±0.10 | 3500 |