Vernier Caliper, Carbide Jaw Outside/Inside

Vernier Caliper, Carbide Jaw Outside/Inside
These Vernier Calipers have carbide-tipped jaws and offers you the following benefits:
- Main scale and vernier scale satin chrome finish gives you high readability.
- Raised sliding surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

530-335

Part Number
530-335
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

230.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Additional Spec 0-150 mm, 0.05 mm, Metric Depth Bar flat Max. Permissible Error E MPE(mm) ±0.05
Max. Permissible Error S MPE(mm) ±0.07 Mass(g) 145

This page is Vernier Caliper, Carbide Jaw Outside/Inside, part number 530-335.
You can find the detail information about specifications and dimensions on part number 530-335.

Tech Support