Vernier Caliper, Carbide Jaw Outside (530-320)

Vernier Caliper, Carbide Jaw Outside 530-320

Product Details:

Manufacturer part number: 530-320

Brand: MITUTOYO

Price: 146.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 0-150 mm, 0.05 mm, Metric

Max. Permissible Error E MPE: ±0.05 mm

Max. Permissible Error S MPE: ±0.07 mm

Mass: 145 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

530-320

Part Number
530-320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

146.00 €

1 5 Days 0-150 mm, 0.05 mm, Metric±0.05±0.07145

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Depth Bar flat

This page is Vernier Caliper, Carbide Jaw Outside, part number 530-320.
You can find the detail information about specifications and dimensions on part number 530-320.

Variation of this product

Part Number
530-321
530-322
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

187.00 €

1 5 Days 0-200 mm, 0.05 mm, Metric±0.05±0.07181

403.00 €

1 5 Days 0-300 mm, 0.05 mm, Metric±0.08±0.10355

Tech Support