Vernier Caliper with Thumb Clamp, Metric/Inch (531-109)

Vernier Caliper with Thumb Clamp, Metric/Inch 531-109

Product Details:

Manufacturer part number: 531-109

Brand: MITUTOYO

Price: 245.00

Delivery time: 60 Days


Technical Data:

Additional Spec: 0-300 mm/0-12 inch, Metric/Inch

Graduation: 1/128 inch

Graduation: 0.05 mm

Max. Permissible Error E MPE: ±0.08 mm

Max. Permissible Error S MPE: ±0.10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531-109

Part Number
531-109
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

245.00 €

1 60 Days 0-300 mm/0-12 inch, Metric/Inch1/1280.05±0.08±0.10360

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Depth Bar flat

This page is Vernier Caliper with Thumb Clamp, Metric/Inch, part number 531-109.
You can find the detail information about specifications and dimensions on part number 531-109.

Variation of this product

Part Number
531-108
531-112
531-122
531-128
531-129
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

110.00 €

1 60 Days 0-200 mm/0-8 inch, Metric/Inch1/1280.05±0.05±0.07175

251.00 €

1 5 Days 0-300 mm/0-12 inch, Metric/Inch0.0010.02±0.04±0.06360

47.00 €

1 60 Days 0-150 mm/0-6 inch, Metric/Inch1/1280.05±0.05±0.07142

69.00 €

1 60 Days 0-150 mm/0-6 inch, Metric/Inch0.0010.02±0.03±0.05142

114.00 €

1 60 Days 0-200 mm/0-6 inch, Metric/Inch0.0010.02±0.03±0.05175

Tech Support