Vernier Caliper with Thumb Clamp (531-102)

Vernier Caliper with Thumb Clamp 531-102

Product Details:

Manufacturer part number: 531-102

Brand: MITUTOYO

Price: 110.00

Delivery time: 60 Days


Technical Data:

Additional Spec: 0-200 mm, Metric

Max. Permissible Error E MPE: ±0.05 mm

Max. Permissible Error S MPE: ±0.07 mm

Mass: 175 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531-102

Part Number
531-102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

110.00 €

1 60 Days 0-200 mm, Metric±0.05±0.07175

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Depth Bar flat Graduation(mm) 0.05

This page is Vernier Caliper with Thumb Clamp, part number 531-102.
You can find the detail information about specifications and dimensions on part number 531-102.

Variation of this product

Part Number
531-101
531-103
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

53.00 €

1 60 Days 0-150 mm, Metric±0.05±0.07142

245.00 €

1 5 Days 0-300 mm, Metric±0.08±0.10360

Tech Support