Vernier Caliper Nib Style Jaw, Metric/Inch

Vernier Caliper Nib Style Jaw, Metric/Inch
These Vernier Calipers with nib style jaws come with or without fine adjustment.
They offer you the following benefits:
- For the metric only models the top offset vernier scale allows you to directly read the inside dimensions without having to add the nib widths.
- Main scale and vernier scale satin chrome finish gives you high readability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
160-150
160-151
160-153
160-155
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

412.00 €

1 60 Days 0-300 mm, Fine Adj., Metric/Inch10.1±0.04±0.04450

655.00 €

1 60 Days 0-450 mm, Fine Adj., Metric/Inch20.1±0.05±0.051200

745.00 €

1 5 Days 0-600 mm, Fine Adj., Metric/Inch20.1±0.05±0.051400

1,370.00 €

1 5 Days 0-1,000 mm, Fine Adj., Metric/Inch20.1±0.07±0.073500

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Graduation 0.02 mm / 0.001 inch With Upper Locking Screw Yes

Tech Support