Vernier Caliper Nib Style Jaw, Inch/Metric (160-119)

Vernier Caliper Nib Style Jaw, Inch/Metric 160-119

Product Details:

Manufacturer part number: 160-119

Brand: MITUTOYO

Price: 655.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 0-18 inch, 0.001 inch, Fine Adjust., Inch/Metric

Inside Measuring from: 0.504 inch

Max. Permissible Error E MPE: ±0.002 inch

Max. Permissible Error S MPE: ±0.002 inch

Mass: 1200 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

160-119

Part Number
160-119
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Mass
(g)

655.00 €

1 5 Days 0-18 inch, 0.001 inch, Fine Adjust., Inch/Metric0.504±0.002±0.0021200

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Graduation 0.001 inch / 0.02 mm With Upper Locking Screw Yes

This page is Vernier Caliper Nib Style Jaw, Inch/Metric, part number 160-119.
You can find the detail information about specifications and dimensions on part number 160-119.

Variation of this product

Part Number
160-103
160-106
160-112
160-125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Mass
(g)

745.00 €

1 5 Days 0-24 inch, 0.001 inch, Fine Adjust., Inch/Metric0.504±0.002±0.0021400

1,370.00 €

1 5 Days 0-40 inch, 0.001 inch, Fine Adjust., Inch/Metric1001±0.003±0.0033500

2,304.00 €

1 60 Days 0-60 inch, 0.001 inch, Fine Adjust., Inch/Metric1001±0.004±0.0044850

412.00 €

1 60 Days 0-12 inch, 0.001 inch, Fine Adjust., Inch/Metric0.304±0.0015±0.0015450

Tech Support