Vernier Caliper Nib Style Jaw, Inch

Vernier Caliper Nib Style Jaw, Inch
These Vernier Calipers with nib style jaws come with or without fine adjustment.
They offer you the following benefits:
- For the metric only models the top offset vernier scale allows you to directly read the inside dimensions without having to add the nib widths.
- Main scale and vernier scale satin chrome finish gives you high readability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
160-102
160-105
160-116
160-124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Mass
(g)

745.00 €

1 60 Days 0-24 inch, Fine Adjustment, Inch0.504±0.002±0.0021400

1,370.00 €

1 60 Days 0-40 inch, Fine Adjustment, Inch1004±0.003±0.0033500

678.00 €

1 60 Days 0-18 inch, Fine Adjustment, Inch0.504±0.002±0.0021200

412.00 €

1 60 Days 0-12 inch, Fine Adjustment, Inch0.304±0.0015±0.0015450

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
With Upper Locking Screw Yes Graduation(inch) 0.001

Tech Support