Vernier Caliper

Vernier Caliper
This is a standard type of Vernier Caliper that offers you the following benefits:
- Main scale and vernier scale satin chrome finish gives you high readability.
- Raised sliding surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
530-100
530-101
530-108
530-109
530-122
530-123
530-124
530-316
530-501
530-502
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Depth Bar Depth Bar
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

63.00 €

1 5 Days 0.05 mm, Metric-Ø 1.9±0.05±0.070-100128

38.00 €

1 5 Days 0.05 mm, Metricflat-±0.05±0.070-150143

94.00 €

1 5 Days 0.05 mm, Metricflat-±0.05±0.070-200180

224.00 €

1 5 Days 0.05 mm, Metricflat-±0.08±0.100-300355

46.00 €

1 5 Days 0.02 mm, Metricflat-±0.03±0.050-150143

75.00 €

1 5 Days 0.02 mm, Metricflat-±0.03±0.050-200180

229.00 €

1 5 Days 0.02 mm, Metricflat-±0.04±0.060-300355

66.00 €

1 5 Days 0-150 mm/0-6 inch, 0.02 mm, Metric / Inchflat-±0.05±0.070-150145

692.00 €

1 5 Days 0.05 mm, Metricwithout-±0.1±0.120-6001300

1,342.00 €

1 5 Days 0.05 mm, Metricwithout-±0.15±0.170-1,0003300

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial With Upper Locking Screw Yes

Tech Support