Measuring Jaw, Series 552 (07CZA057)

Measuring Jaw, Series 552 07CZA057

Product Details:

Manufacturer part number: 07CZA057

Brand: MITUTOYO

Price: 445.00

Delivery time: 60 Days


Technical Data:

Product Type: Hole Pitch Probe, 2 Probe Set

Usable Unit: CFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU

Additional Spec: 2 pcs., Centerline Type, Metric

Type: Centreline (pair)

Instrumental Error: Probe: ±0.04 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07CZA057

Part Number
07CZA057
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Usable Unit Additional Spec Type Instrumental Error
(mm)
Mass
(g)

445.00 €

1 60 Days Hole Pitch Probe, 2 Probe SetCFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU2 pcs., Centerline Type, MetricCentreline (pair)Probe: ±0.04119.6

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Dial

This page is Measuring Jaw, Series 552, part number 07CZA057.
You can find the detail information about specifications and dimensions on part number 07CZA057.

Variation of this product

Part Number
07CZA044
07CZA055
07CZA056
07CZA058
07CZA059
07CZA060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product Type Usable Unit Additional Spec Type Instrumental Error
(mm)
Mass
(g)

316.00 €

1 5 Days Standard plate 1 (single item)CFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU1 pcs., Surface Plate TypeSurface plate (1 piece)Probe: ±0.05191.3

391.00 €

1 5 Days Scribing Marker, 2 SetsCFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU2 pcs., Scriber Type, MetricScriber (pair)Probe: ±0.0663.2

364.00 €

1 5 Days M Type Probe 2-piece SetCFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU2 pcs., Standard TypeStandard (pair)Probe: ±0.0290.6

420.00 €

1 60 Days Point Probe 2 Piece SetCFC-45GU, CFC-60GU, CFC-100GU, CFC-150GU, CFC-200GU2 pcs., Inside Point Type, MetricInside Point (pair)Probe: ±0.0598.8

420.00 €

1 60 Days --2 pcs.Inside Point (pair)-98.8

445.00 €

1 60 Days --2 pcs.Centreline (pair)-119.6

Tech Support