Digital Depth Gauge (547-218A)

Digital Depth Gauge 547-218A

Product Details:

Manufacturer part number: 547-218A

Brand: MITUTOYO

Price: 605.00

Delivery time: 5 Days


Technical Data:

Accuracy: ± 0.002 inch /± 20 µm

Additional Spec: -

Alarm: -

Analog Bar Resolution Selection: -

Auto Power OFF After 20 Min. Non Use: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

547-218A

Part Number
547-218A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy Additional Spec Alarm Analog Bar Resolution Selection Auto Power OFF After 20 Min. Non Use Auto Power OFF Setting Calculation Function (with formula) Calibration Warning Function Contact Point Counting Direction Switchable Customizing Keys Data Output DATA/HOLD Display GO/±NG Judgement Inch-Metric Lock Function Low Voltage Alarm MAX/MIN/Range ON/OFF ORIGIN (ABS-Zero) PRESET Remarks Scale ZERO/ABS Accuracy
(µm)
Base Flatness
(µm)
Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Range
(mm)
Stroke
(mm)
Measuring Force
(N)
Protection Mass
(g)

605.00 €

1 5 Days ± 0.002 inch /± 20 µm----------Yes-LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)-Inch/Metric-Yes-YesYes------0.00050.504±0.0025±0.0025-0-300.0112.80-750---1410

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Digital ABS / INC (INC ZERO) Yes
Digital/Analog Digital Power Supply 1 battery CR2032 (3V) Battery life Approx. 7000 hours

This page is Digital Depth Gauge, part number 547-218A.
You can find the detail information about specifications and dimensions on part number 547-218A.

Variation of this product

Part Number
547-211A
547-212A
547-217A
547-251A
547-252A
547-257A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy Additional Spec Alarm Analog Bar Resolution Selection Auto Power OFF After 20 Min. Non Use Auto Power OFF Setting Calculation Function (with formula) Calibration Warning Function Contact Point Counting Direction Switchable Customizing Keys Data Output DATA/HOLD Display GO/±NG Judgement Inch-Metric Lock Function Low Voltage Alarm MAX/MIN/Range ON/OFF ORIGIN (ABS-Zero) PRESET Remarks Scale ZERO/ABS Accuracy
(µm)
Base Flatness
(µm)
Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Range
(mm)
Stroke
(mm)
Measuring Force
(N)
Protection Mass
(g)

591.00 €

1 5 Days -63.5 mm BaseLow voltage, setting errors, sensor error, display overflow a.s.o.Yes-YesYesYesCarbide ball, thread: M2.5x0.45YesYes-Yes-YesMetricYes-YesYes-Yes-Capacitance type ABSOLUTE linear encoderYes± 205------0.01-20012.7≤ 1.5-280

605.00 €

1 5 Days -101.6 mm BaseLow voltage, setting errors, sensor error, display overflow a.s.o.Yes-YesYesYesCarbide ball, thread: M2.5x0.45YesYes-Yes-YesMetricYes-YesYes-Yes-Capacitance type ABSOLUTE linear encoderYes± 205------0.01-20012.7≤ 1.5-330

591.00 €

1 5 Days ± 0.002 inch /± 20 µm----------Yes-LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)-Inch/Metric-Yes-YesYes------0.00050.504±0.0025±0.0025-0-200.0112.80-500---1060

689.00 €

1 5 Days -63.5 mm BaseLow voltage, setting errors, sensor error, display overflow a.s.o.Yes-YesYesYesCarbide ball, thread: M2.5x0.45YesYes-Yes-YesMetricYes-YesYes-Yes-Capacitance type ABSOLUTE linear encoderYes± 52------0.001-20012.7≤ 1.5-285

712.00 €

1 5 Days -101.6 mm BaseLow voltage, setting errors, sensor error, display overflow a.s.o.Yes-YesYesYesCarbide ball, thread: M2.5x0.45YesYes-Yes-YesMetricYes-YesYes-Yes-Capacitance type ABSOLUTE linear encoderYes± 52------0.001-20012.7≤ 1.5-335

689.00 €

1 5 Days ± 0.0002 inch /± 5 µm---Yes------Yes-LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)-Inch/Metric-Yes--YesYesIP67----0.00050.404±0.002±0.0020.40-120.0110.260-300--IP67400

Tech Support