Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
573-704
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Depth Bar | flat |
Display | LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm) | Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes |
Digital Step(inch) | 0.0005 | Max. Permissible Error E MPE(inch) | ±0.0015 | Max. Permissible Error S MPE(inch) | ±0.0025 |
Range(inch) | 0-12 | Digital Step(mm) | 0.01 | Mass(g) | 345 |
Maximum Response Speed | Unlimited |
This page is Digital ABSOLUTE Offset Caliper, part number 573-704.
You can find the detail information about specifications and dimensions on part number 573-704.