Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-646-20 |
573-648 |
573-648-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Permissible Error S MPE (mm) | OFFSET (mm) | Battery life | Thumb roller | |
---|---|---|---|---|---|---|---|---|---|
845.00 € | 1 | 5 Days | ±0.03 | 20 | Approx. 5 years under normal use | Yes | |||
628.00 € | 1 | 60 Days | - | 10 | approx. 5 years | - | |||
782.00 € | 1 | 5 Days | ±0.03 | 20 | Approx. 5 years under normal use | - |
Loading...
Type | Special Calipers | Special Caliper Shape | Inside Calipers | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Range(mm) | 20.1-170 | Protection | IP67 |
Mass(g) | 157 | Maximum Response Speed | Unlimited |