Manufacturer part number: 571-211-30
Brand: MITUTOYO
Price: 406.00 €
Delivery time: 5 Days
Auto Power OFF After 20 Min. Non Use: -
DATA (output with Cable) / Hold (display value): -
Digital/Analog: Digital
Display: LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)
Inch-Metric: Inch/Metric
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
571-211-30
Part Number
|
---|
571-211-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auto Power OFF After 20 Min. Non Use | DATA (output with Cable) / Hold (display value) | Digital/Analog | Display | Inch-Metric | ON/OFF | Base (W x T) (inch) | Digital Step (inch) | Range (inch) | Base (W x T) (mm) | Digital Step (mm) | Max. Permissible Error E MPE (mm) | OFFSET (mm) | Range (mm) | Protection | Mass (g) | Battery life | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
406.00 € | 1 | 5 Days | - | - | Digital | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) | Inch/Metric | Yes | 3.93 x 0.23 | 0.005 | 0-6 | - | 0.1 | - | - | 0-150 | - | 207 | Approx. 5 years |
Loading...
Type | Component. Accessory | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Data Output | Yes | Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes |
Power Supply | 1 battery SR-44 | Maximum Response Speed | Unlimited |
This page is Digital ABSOLUTE Depth Gauge, Inch/Metric, part number 571-211-30.
You can find the detail information about specifications and dimensions on part number 571-211-30.
Configure
Basic Attributes
Auto Power OFF After 20 Min. Non Use
DATA (output with Cable) / Hold (display value)
Base (W x T)(mm)
Max. Permissible Error E MPE(mm)
OFFSET(mm)
Protection
Type
Digital/Analog
Display
Inch-Metric
ON/OFF
Base (W x T)(inch)
Digital Step(inch)
Range(inch)
Digital Step(mm)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
571-212-30 |
571-214-10 |
571-215-10 |
571-216-10 |
571-217-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Auto Power OFF After 20 Min. Non Use | DATA (output with Cable) / Hold (display value) | Digital/Analog | Display | Inch-Metric | ON/OFF | Base (W x T) (inch) | Digital Step (inch) | Range (inch) | Base (W x T) (mm) | Digital Step (mm) | Max. Permissible Error E MPE (mm) | OFFSET (mm) | Range (mm) | Protection | Mass (g) | Battery life |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490.00 € | 1 | 5 Days | - | - | Digital | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) | Inch/Metric | Yes | 3.93 x 0.23 | 0.005 | 0-8 | - | 0.1 | - | - | 200 | - | 227 | Approx. 5 years | |||
1,001.00 € | 1 | 5 Days | - | - | Digital | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) | Inch/Metric | Yes | 9.8 x 0.39 | 0.005 | 0-18 | - | 0.1 | - | - | 0-450 | - | 1270 | Approx. 20000 hours | |||
1,063.00 € | 1 | 5 Days | - | - | Digital | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) | Metric | Yes | - | - | - | 250 x 10 | 0.01 | ±0.05 | - | 0-600 | - | 1400 | Approx. 20000 hours | |||
1,147.00 € | 1 | 5 Days | Yes | Yes | - | - | - | - | - | - | - | - | - | ±0.04 | 20 | 0-600 | IP66 | 725 | Approx. 20000 hours | |||
1,264.00 € | 1 | 5 Days | - | - | Digital | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) | Inch/Metric | Yes | 9.8 x 0.39 | 0.005 | 0-40 | - | 0.1 | - | - | 0-1,000 | - | 1760 | Approx. 20000 hours |