Digital ABSOLUTE Depth Gauge IP67, Pin Type

Digital ABSOLUTE Depth Gauge IP67, Pin Type
This Digital Depth Gauge is IP67 and offers you the following benefits:
- It has excellent resistance against water and dust (IP67 protection level) enabling you to use it in situations that include coolant fluid.
- Direct reading by pressing the OFFSET function, which compensates for the 10 mm width of the hook (hook type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
571-301-20
571-302-20
571-311-20
571-312-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch-Metric Low Voltage Alarm Base (W x T)
(inch)
Digital Step
(inch)
Range
(inch)
Base (W x T)
(mm)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Mass
(g)

536.00 €

1 5 Days MetricYes---100 x 60.01±0.020-150207

604.00 €

1 5 Days MetricYes---100 x 60.01±0.02200227

536.00 €

1 5 Days Inch/Metric-3.93 x 0.230.0050-6-0.1-0-150207

604.00 €

1 5 Days Inch/Metric-3.93 x 0.230.0050-8-0.1-200227

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Digital Auto Power OFF After 20 Min. Non Use Yes
Data Output Yes Digital/Analog Digital Display LCD, Character Height 9 mm
ORIGIN (ABS-Zero) Yes Power Supply 1 battery SR-44 Maximum Response Speed Unlimited
Battery life Approx. 5 years

Tech Support