Digital ABSOLUTE Depth Gauge (571-204-10)

Digital ABSOLUTE Depth Gauge 571-204-10

Product Details:

Manufacturer part number: 571-204-10

Brand: MITUTOYO

Price: 1,001.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Auto Power OFF After 20 Min. Non Use: -

Data Output: Yes

Digital/Analog: Digital

Display: LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

571-204-10

Part Number
571-204-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use Data Output Digital/Analog Display Inch-Metric Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(inch)
Digital Step
(inch)
Range
(inch)
Applicable Measuring Range of Caliper
(mm)
Base (W x T)
(mm)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Mass
(g)
Battery life

1,001.00 €

1 5 Days --YesDigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)MetricYesYesYes----250 x 100.01±0.050-4501270Approx. 20000 hours

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Digital ABS / INC (INC ZERO) Yes
Power Supply 1 battery SR-44 Maximum Response Speed Unlimited

This page is Digital ABSOLUTE Depth Gauge, part number 571-204-10.
You can find the detail information about specifications and dimensions on part number 571-204-10.

Variation of this product

Part Number
571-203-30
571-205-10
571-206-10
571-207-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use Data Output Digital/Analog Display Inch-Metric Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(inch)
Digital Step
(inch)
Range
(inch)
Applicable Measuring Range of Caliper
(mm)
Base (W x T)
(mm)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Mass
(g)
Battery life

500.00 €

1 5 Days 125 mm width for 300 mm Range-----------300----270Approx. 5 years

1,063.00 €

1 5 Days -YesYesDigitalLCD, Character Height 9 mmMetricYes-Yes-----0.01±0.02-160Approx. 20000 hours

1,147.00 €

1 60 Days --YesDigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)Inch/MetricYesYesYes9.8 x 0.390.0050-24--0.1-0-6001400Approx. 20000 hours

1,264.00 €

1 5 Days --YesDigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)MetricYesYesYes----250 x 100.01±0.070-1,0001760Approx. 20000 hours

Tech Support