Digital ABSOLUTE Carbide Fibre Caliper Long Jaw (552-154-10)

Digital ABSOLUTE Carbide Fibre Caliper Long Jaw 552-154-10

Product Details:

Manufacturer part number: 552-154-10

Brand: MITUTOYO

Price: 3,922.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Auto Power OFF After 20 Min. Non Use: Yes

DATA (output with Cable) / Hold (display value): Yes

Data Output: Yes

Depth Bar: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

552-154-10

Part Number
552-154-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Base (W x T)
(mm)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Repeatability
(mm)
Protection Mass
(g)

3,922.00 €

1 5 Days -YesYesYes------YesYes------20.1±0.14±0.14200-2,000-IP662890

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Maximum Response Speed Unlimited
Battery life Approx. 5000 hours

This page is Digital ABSOLUTE Carbide Fibre Caliper Long Jaw, part number 552-154-10.
You can find the detail information about specifications and dimensions on part number 552-154-10.

Variation of this product

Part Number
552-151-10
552-152-10
552-153-10
552-160-10
552-161-10
552-162-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Base (W x T)
(mm)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Repeatability
(mm)
Protection Mass
(g)

1,838.00 €

1 5 Days -Yes-Yes-DigitalLCD, Character Height 11 mm-Metric-YesYes----100 x 6.30.01-±0.03--0-3000.01-315

2,386.00 €

1 5 Days -YesYesYes------YesYes------20.1±0.07±0.07200-1,000-IP662090

3,118.00 €

1 5 Days -YesYesYes------YesYes------20.1±0.11±0.11201,500-IP662490

1,695.00 €

1 5 Days ----flat--0.001 inch, 0.2 inch /rev-Yes---±0.002±0.00250-8---------185

1,838.00 €

1 5 Days ----flat--0.001 inch, 0.2 inch /rev-Yes---±0.002±0.00250-12---------370

2,386.00 €

1 5 Days ----flat--0.001 inch, 0.2 inch /rev-Yes---±0.002±0.00250-8---------185

Tech Support