Digital ABSOLUTE Carbide Fibre Caliper Ceramic

Digital ABSOLUTE Carbide Fibre Caliper Ceramic
This is a lightweight standard model of Digimatic caliper with ceramic jaws. It offers you the following benefits:
- Its ultra-lightweight design (with carbon fibre reinforced material) reduces total weight by up to 50%.
- It has excellent resistance against water and dust (IP66 protection level) enabling you to use it in machining situations that include splashing coolant fluid.
- Direct readout of inside measurements from the LCD (you can easily set the offset value by using the offset button).
- Preset function lets you set a desired starting point.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
552-155-10
552-156-10
552-165-10
552-166-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Display Graduation Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)

1,695.00 €

1 5 Days -YesYesYes---YesYes------20.1±0.04±0.04200-450IP66715

1,838.00 €

1 5 Days ----flat-0.02 mm, 2 mm/rev---------±0.04±0.06-0-300-370

1,695.00 €

1 60 Days -Yes-Yes---YesYes0.0005-±0.00150.40.404-12.40.01-----IP67320

1,838.00 €

1 60 Days OD Carbide JawYes-NoflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)-YesYes0.0005±0.001±0.002-0-60.01------168

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Maximum Response Speed Unlimited
Battery life Approx. 5000 hours

Tech Support