Digital ABSOLUTE Carbide Caliper Interchangeable Jaws (552-182-10)

Digital ABSOLUTE Carbide Caliper Interchangeable Jaws 552-182-10

Product Details:

Manufacturer part number: 552-182-10

Brand: MITUTOYO

Price: 1,486.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Auto Power OFF After 20 Min. Non Use: -

DATA (output with Cable) / Hold (display value): -

Data Output: Yes

Depth Bar: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

552-182-10

Part Number
552-182-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(inch)
Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)

1,486.00 €

1 5 Days ---Yes-DigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)-Inch/Metric-YesYesYes9.8 x 0.390.005---0-300.1--0-750-1530

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Maximum Response Speed Unlimited
Battery life Approx. 5000 hours

This page is Digital ABSOLUTE Carbide Caliper Interchangeable Jaws, part number 552-182-10.
You can find the detail information about specifications and dimensions on part number 552-182-10.

Variation of this product

Part Number
552-181-10
552-183-10
552-184-10
552-185-10
552-191-10
552-192-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(inch)
Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)

1,325.00 €

1 5 Days -YesYesYes------Yes-Yes-------±0.04200-450IP66650

2,187.00 €

1 5 Days -YesYesYes------Yes-Yes-------±0.05200-1,000IP661480

2,811.00 €

1 5 Days -YesYesYes------Yes-Yes-------±0.09201,500IP661880

3,547.00 €

1 5 Days -YesYesYes------Yes-Yes-------±0.12200-2,000IP662280

1,325.00 €

1 60 Days OD Carbide JawYes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---Yes-Yes-0.0005±0.001±0.002-0-80.01----168

1,486.00 €

1 5 Days ----flat--0.001 inch, 0.1 inch / rev-Yes-----±0.001±0.002-0-6-----175

Tech Support