Digital ABSOLUTE Caliper, Nib Style Jaws IP67 (550-311-20)

Digital ABSOLUTE Caliper, Nib Style Jaws IP67 550-311-20

Product Details:

Manufacturer part number: 550-311-20

Brand: MITUTOYO

Price: 413.00

Delivery time: 60 Days


Technical Data:

Display: LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)

Inch-Metric: Inch/Metric

PRESET: -

Digital Step: 0.0005 inch

Inside Measuring from: 0.404 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

550-311-20

Part Number
550-311-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Inch-Metric PRESET Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Mass
(g)
Battery life

413.00 €

1 60 Days LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)Inch/Metric-0.00050.404±0.0015±0.00150.4-10.26---200180Approx. 5 years, 3.5 years (>300 mm)

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Auto Power OFF After 20 Min. Non Use Yes
Data Output Yes Digital/Analog Digital Low Voltage Alarm Yes
ORIGIN (ABS-Zero) Yes Remarks IP67 Digital Step(mm) 0.01
Maximum Response Speed Unlimited

This page is Digital ABSOLUTE Caliper, Nib Style Jaws IP67, part number 550-311-20.
You can find the detail information about specifications and dimensions on part number 550-311-20.

Variation of this product

Part Number
550-301-20
550-331-20
550-341-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Inch-Metric PRESET Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Mass
(g)
Battery life

413.00 €

1 5 Days LCD, character height 9 mm (200 mm), 11 mm (300 mm), 10 mm (>300 mm)Metric-------10.1±0.03±0.03100-200180Approx. 5 years under normal use

550.00 €

1 5 Days LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)MetricYes------10.1±0.04±0.04100-300365Approx. 5 years under normal use

550.00 €

1 5 Days LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)Inch/MetricYes0.00050.404±0.002±0.0020.40-1210.26---0-300365Approx. 5 years, 3.5 years (>300 mm)

Tech Support