Digital ABSOLUTE Caliper, Inch/Metric (500-505-10)

Digital ABSOLUTE Caliper, Inch/Metric 500-505-10

Product Details:

Manufacturer part number: 500-505-10

Brand: MITUTOYO

Price: 1,008.00

Delivery time: 5 Days


Technical Data:

Auto Power OFF After 20 Min. Non Use: Yes

DATA (output with Cable) / Hold (display value): -

Data Output: Yes

Depth Bar: -

Graduation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-505-10

Part Number
500-505-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Protection Mass
(g)
Thumb roller

1,008.00 €

1 5 Days Yes-Yes---YesYes0.0005--±0.00150.40.404-8.40.01-IP67177Yes

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Maximum Response Speed Unlimited
Battery life Approx. 20000 hours

This page is Digital ABSOLUTE Caliper, Inch/Metric, part number 500-505-10.
You can find the detail information about specifications and dimensions on part number 500-505-10.

Variation of this product

Part Number
500-506-10
500-507-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Protection Mass
(g)
Thumb roller

1,106.00 €

1 5 Days ---flat0.001 inch, 0.2 inch /revYes----±0.001±0.002-0-6---175-

1,913.00 €

1 5 Days YesYesYes---YesYes-0.504±0.002±0.0020.250-18-12.8IP66715-

Tech Support