Digital ABSOLUTE Caliper with Nib Style Jaws (550-207-10)

Digital ABSOLUTE Caliper with Nib Style Jaws 550-207-10

Product Details:

Manufacturer part number: 550-207-10

Brand: MITUTOYO

Price: 1,462.00

Delivery time: 5 Days


Technical Data:

Auto Power OFF After 20 Min. Non Use: -

DATA (output with Cable) / Hold (display value): -

Digital/Analog: Digital

Display: LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)

Inch-Metric: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

550-207-10

Part Number
550-207-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Digital/Analog Display Inch-Metric ON/OFF Remarks Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)

1,462.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)MetricYes-------0.0120.1±0.07±0.07-0-1,000-3350

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Data Output Yes Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes
Maximum Response Speed Unlimited Battery life Approx. 5 years, 3.5 years (>300 mm)

This page is Digital ABSOLUTE Caliper with Nib Style Jaws, part number 550-207-10.
You can find the detail information about specifications and dimensions on part number 550-207-10.

Variation of this product

Part Number
550-203-10
550-205-10
550-223-10
550-225-10
550-227-10
551-207-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Digital/Analog Display Inch-Metric ON/OFF Remarks Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)

758.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)MetricYes-------0.0120.1±0.05±0.05-0-450-1110

864.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)MetricYes-------0.0120.1±0.05±0.05-0-600-1290

758.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)Inch/MetricYes-0.00050.504±0.002±0.002-0-180.0112.8---0-450-1110

864.00 €

1 5 Days YesYes------------20.1±0.06±0.06200-600IP661290

1,462.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)Inch/MetricYes-0.00051.004±0.003±0.003-0-400.0125.5---0-1,000-3350

1,594.00 €

1 5 Days --DigitalLCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)MetricYes-------0.0120.1±0.07±0.07-0-1,000-3430

Tech Support