Digital ABSOLUTE Caliper Nib Style/Std. Jaws (551-206-10)

Digital ABSOLUTE Caliper Nib Style/Std. Jaws 551-206-10

Product Details:

Manufacturer part number: 551-206-10

Brand: MITUTOYO

Price: 1,314.00

Delivery time: 5 Days


Technical Data:

Auto Power OFF After 20 Min. Non Use: -

Inch-Metric: Metric

ON/OFF: Yes

PRESET: -

Remarks: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

551-206-10

Part Number
551-206-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use Inch-Metric ON/OFF PRESET Remarks Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)
Battery life

1,314.00 €

1 5 Days -MetricYes-------20.1±0.06±0.06-0-750-1410Approx. 5 years, 3.5 years (>300 mm)

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Data Output Yes Digital/Analog Digital Display LCD, character height 9 mm (200 mm) 11 mm (300 mm) 10 mm (>300 mm)
Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes Digital Step(mm) 0.01
Maximum Response Speed Unlimited

This page is Digital ABSOLUTE Caliper Nib Style/Std. Jaws, part number 551-206-10.
You can find the detail information about specifications and dimensions on part number 551-206-10.

Variation of this product

Part Number
551-204-10
551-227-10
551-301-20
551-331-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use Inch-Metric ON/OFF PRESET Remarks Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
OFFSET
(mm)
Range
(mm)
Protection Mass
(g)
Battery life

960.00 €

1 5 Days -MetricYes-------20.1±0.06±0.06-0-500-1060Approx. 5 years, 3.5 years (>300 mm)

1,594.00 €

1 5 Days -Inch/MetricYes--0.00051.004±0.003±0.0030-4025.5---0-1,000-3430Approx. 5 years, 3.5 years (>300 mm)

451.00 €

1 5 Days YesMetric--IP67-----10.1±0.03±0.03100-200IP67190Approx. 5 years under normal use

596.00 €

1 5 Days YesMetric-YesIP67-----10.1±0.04±0.04100-300IP67400Approx. 5 years under normal use

Tech Support