Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-634-20 |
573-635-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thumb roller | |
---|---|---|---|---|---|---|
806.00 € | 1 | 5 Days | Yes | |||
742.00 € | 1 | 5 Days | - |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Digital/Analog | Digital |
Display | LCD, character height 9 mm | Inch-Metric | Metric | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Max. Permissible Error E MPE(mm) | ±0.02 | Max. Permissible Error S MPE(mm) | ±0.04 |
Range(mm) | 0-150 | Protection | IP67 | Mass(g) | 168 |
Maximum Response Speed | Unlimited | Battery life | Approx. 5 years under normal use |