Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
571-201-30 |
571-202-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|
406.00 € | 1 | 5 Days | 0-150 | 207 | |||
490.00 € | 1 | 5 Days | 200 | 227 |
Loading...
Type | Component. Accessory | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Data Output | Yes | Digital/Analog | Digital | Display | LCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm) |
Inch-Metric | Metric | Low Voltage Alarm | Yes | ON/OFF | Yes |
ORIGIN (ABS-Zero) | Yes | Base (W x T)(mm) | 100 x 6 | Digital Step(mm) | 0.01 |
Max. Permissible Error E MPE(mm) | ±0.02 | Power Supply | 1 battery SR-44 | Maximum Response Speed | Unlimited |
Battery life | Approx. 5 years |