Digital ABSOLUTE AOS Caliper, OD Carbide Jaws (500-235-30)

Digital ABSOLUTE AOS Caliper, OD Carbide Jaws 500-235-30

Product Details:

Manufacturer part number: 500-235-30

Brand: MITUTOYO

Price: 355.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Blade

Data Output: Yes

Digital Step: - inch

Max. Permissible Error E MPE: - inch

Max. Permissible Error S MPE: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-235-30

Part Number
500-235-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Data Output Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Thumb roller

355.00 €

1 5 Days BladeYes----±0.02±0.04200194-

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
ABS / INC (INC ZERO) Yes Depth Bar flat Low Voltage Alarm Yes
ON/OFF Yes ORIGIN (ABS-Zero) Yes Digital Step(mm) 0.01
Maximum Response Speed Unlimited Battery life Approx. 5 years under normal use

This page is Digital ABSOLUTE AOS Caliper, OD Carbide Jaws, part number 500-235-30.
You can find the detail information about specifications and dimensions on part number 500-235-30.

Variation of this product

Part Number
500-154-30
500-156-30
500-159-30
500-163-30
500-165-30
500-167-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Data Output Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Thumb roller

341.00 €

1 5 Days BladeYes----±0.02±0.040-150168Yes

394.00 €

1 5 Days BladeYes----±0.02±0.04200194Yes

364.00 €

1 5 Days -No0.0005±0.001±0.0020-6---168Yes

351.00 €

1 5 Days BladeNo0.0005±0.001±0.0020-8---194Yes

619.00 €

1 5 Days -No0.0005±0.0015±0.00250-12---350-

656.00 €

1 5 Days -Yes0.0005±0.0015±0.00250-12---350Yes

Tech Support