Digital ABSOLUTE AOS Caliper, Inch/Metric (500-178-30)

Digital ABSOLUTE AOS Caliper, Inch/Metric 500-178-30

Product Details:

Manufacturer part number: 500-178-30

Brand: MITUTOYO

Price: 200.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Data Output: Yes

Depth Bar: -

Display: LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)

Max. Permissible Error E MPE: ±0.001 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-178-30

Part Number
500-178-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Data Output Depth Bar Display Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Depth Bar
(mm)
Jaw Retraction
(mm)
Measuring Force
(N)
Mass
(g)
Battery life Thumb roller

200.00 €

1 5 Days -Yes-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.001±0.0020-6Ø 1.9--168Approx. 5 years under normal useYes

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital ABS / INC (INC ZERO) Yes
Low Voltage Alarm Yes ON/OFF Yes ORIGIN (ABS-Zero) Yes
Digital Step(inch) 0.0005 Digital Step(mm) 0.01 Maximum Response Speed Unlimited

This page is Digital ABSOLUTE AOS Caliper, Inch/Metric, part number 500-178-30.
You can find the detail information about specifications and dimensions on part number 500-178-30.

Variation of this product

Part Number
500-171-30
500-172-30
500-173-30
500-196-30
500-197-30
573-291-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Data Output Depth Bar Display Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Depth Bar
(mm)
Jaw Retraction
(mm)
Measuring Force
(N)
Mass
(g)
Battery life Thumb roller

182.00 €

1 5 Days -YesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.001±0.0020-6---168Approx. 5 years under normal useYes

258.00 €

1 5 Days -YesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.001±0.0020-8---194Approx. 5 years under normal useYes

384.00 €

1 5 Days -YesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.0015±0.00250-12---350Approx. 5 years under normal useYes

148.00 €

1 5 Days -NoflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.001±0.0020-6---168Approx. 5 years under normal useYes

228.00 €

1 5 Days -NoflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)±0.001±0.0020-8---194Approx. 5 years under normal useYes

1,091.00 €

1 5 Days Constant Measuring Force, 0-7Yes-LCD, character height 9 mm±0.002---0.30.5-1253Approx. 18000 hours-

Tech Support