Digital ABSOLUTE AOS Caliper, ID/OD Carbide Jaw (500-168-30)

Digital ABSOLUTE AOS Caliper, ID/OD Carbide Jaw 500-168-30

Product Details:

Manufacturer part number: 500-168-30

Brand: MITUTOYO

Price: 823.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Data Output: Yes

Digital Step: 0.0005 inch

Max. Permissible Error E MPE: ±0.0015 inch

Max. Permissible Error S MPE: ±0.0025 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-168-30

Part Number
500-168-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Data Output Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Thumb roller

823.00 €

1 5 Days -Yes0.0005±0.0015±0.00250-12---350Yes

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
ABS / INC (INC ZERO) Yes Depth Bar flat Low Voltage Alarm Yes
ON/OFF Yes ORIGIN (ABS-Zero) Yes Digital Step(mm) 0.01
Maximum Response Speed Unlimited Battery life Approx. 5 years under normal use

This page is Digital ABSOLUTE AOS Caliper, ID/OD Carbide Jaw, part number 500-168-30.
You can find the detail information about specifications and dimensions on part number 500-168-30.

Variation of this product

Part Number
500-160-30
500-164-30
500-166-30
500-175-30
500-234-30
500-236-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Data Output Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Thumb roller

509.00 €

1 5 Days -No0.0005±0.001±0.0020-6---168Yes

631.00 €

1 5 Days BladeNo0.0005±0.001±0.0020-8---194Yes

1,038.16 €

1 60 Days -No0.0005±0.0015±0.00250-12---350-

584.00 €

1 5 Days BladeYes0.0005±0.001±0.0020-6---168Yes

581.00 €

1 5 Days -Yes----±0.02±0.040-150168-

851.32 €

1 60 Days BladeYes----±0.02±0.04200194-

Tech Support