Digital ABSOLUTE AOS Caliper for Tolerance (573-281-30)

Digital ABSOLUTE AOS Caliper for Tolerance 573-281-30

Product Details:

Manufacturer part number: 573-281-30

Brand: MITUTOYO

Price: 444.00

Delivery time: 60 Days


Technical Data:

Auto Power OFF After 20 Min. Non Use: Yes

DATA (output with Cable) / Hold (display value): Yes

Data Output: Yes

Depth Bar: -

Graduation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

573-281-30

Part Number
573-281-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Jaw Retraction
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Measuring Force
(N)
Protection Mass
(g)

444.00 €

1 60 Days YesYesYes---Yes-Yes0.504±0.0025±0.00250.250-18-12.8-----IP661215

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
ABS / INC (INC ZERO) Yes Maximum Response Speed Unlimited Battery life Approx. 18000 hours

This page is Digital ABSOLUTE AOS Caliper for Tolerance, part number 573-281-30.
You can find the detail information about specifications and dimensions on part number 573-281-30.

Variation of this product

Part Number
573-181-30
573-182-30
573-282-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Digital Step
(mm)
Inside Measuring from
(mm)
Jaw Retraction
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Measuring Force
(N)
Protection Mass
(g)

444.00 €

1 5 Days --Yes---YesYesYes-----0.01-2±0.02±0.040-1007-14-213

504.00 €

1 5 Days --Yes---YesYesYes-----0.01-2±0.02±0.040-1507-14-233

504.00 €

1 5 Days ---flat0.001 inch, 0.2 inch /revYes----±0.001±0.002-0-6--------175

Tech Support