Digital ABSOLUTE AOS Caliper (500-151-30)

Digital ABSOLUTE AOS Caliper 500-151-30

Product Details:

Manufacturer part number: 500-151-30

Brand: MITUTOYO

Price: 196.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Rod

Data Output: Yes

Depth Bar: flat

Display: LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)

Digital Step: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500-151-30

Part Number
500-151-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Data Output Depth Bar Display Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Depth Bar
(mm)
Jaw Retraction
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Battery life Thumb roller

196.00 €

1 5 Days RodYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)------±0.02±0.040-150168Approx. 5 years under normal useYes

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital ABS / INC (INC ZERO) Yes
Low Voltage Alarm Yes ON/OFF Yes ORIGIN (ABS-Zero) Yes
Digital Step(mm) 0.01 Maximum Response Speed Unlimited

This page is Digital ABSOLUTE AOS Caliper, part number 500-151-30.
You can find the detail information about specifications and dimensions on part number 500-151-30.

Variation of this product

Part Number
500-150-30
500-152-30
500-153-30
500-158-30
500-161-30
500-162-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Data Output Depth Bar Display Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Depth Bar
(mm)
Jaw Retraction
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)
Battery life Thumb roller

281.00 €

1 5 Days RodYes-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)----Ø 1.9-±0.02±0.040-100143Approx. 5 years under normal useYes

277.00 €

1 5 Days RodYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)------±0.02±0.040-200198Approx. 5 years under normal useYes

384.00 €

1 5 Days -YesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)------±0.03±0.050-300350Approx. 5 years under normal useYes

200.00 €

1 5 Days RodYes-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)----Ø 1.9-±0.02±0.040-150168Approx. 5 years under normal useYes

171.00 €

1 5 Days BladeYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)------±0.02±0.040-150168Approx. 5 years under normal use-

241.00 €

1 5 Days BladeYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)------±0.02±0.040-200194Approx. 5 years under normal use-

Tech Support