Dial Depth Gauge (527-312-50)

Dial Depth Gauge 527-312-50

Product Details:

Manufacturer part number: 527-312-50

Brand: MITUTOYO

Price: 324.00

Delivery time: 60 Days


Technical Data:

Additional Spec: -

Alarm: -

Analog Bar Resolution Selection: -

Auto Power OFF Setting: -

Base Flatness: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

527-312-50

Part Number
527-312-50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Alarm Analog Bar Resolution Selection Auto Power OFF Setting Base Flatness Calculation Function (with formula) Calibration Warning Function Contact Point Counting Direction Switchable Customizing Keys DATA/HOLD Digital/Analog GO/±NG Judgement Inch-Metric Lock Function MAX/MIN/Range ON/OFF PRESET Scale ZERO/ABS Digital Step
(inch)
Graduation
(inch)
Range
(inch)
Base Size
(mm)
Digital Step
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Stroke
(mm)
Measuring Force
(N)
Mass
(g)

324.00 €

1 60 Days -----------Analog-Inch-------0.0010-8100 x 6.5 (W x T)------300

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Dial

This page is Dial Depth Gauge, part number 527-312-50.
You can find the detail information about specifications and dimensions on part number 527-312-50.

Variation of this product

Part Number
527-301-50
527-302-50
527-303-50
527-311-50
527-313-50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Alarm Analog Bar Resolution Selection Auto Power OFF Setting Base Flatness Calculation Function (with formula) Calibration Warning Function Contact Point Counting Direction Switchable Customizing Keys DATA/HOLD Digital/Analog GO/±NG Judgement Inch-Metric Lock Function MAX/MIN/Range ON/OFF PRESET Scale ZERO/ABS Digital Step
(inch)
Graduation
(inch)
Range
(inch)
Base Size
(mm)
Digital Step
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Stroke
(mm)
Measuring Force
(N)
Mass
(g)

306.00 €

1 60 Days -----------Analog-Metric-----------0.05±0.050-150--280

324.00 €

1 5 Days -----------Analog-Metric-----------0.05±0.05200--300

363.00 €

1 60 Days 101.6 mm BaseLow voltage, setting errors, sensor error, display overflow a.s.o.YesYes0.00008 inch / 2 µmYesYesCarbide ball, thread: # 4-48UNFYesYesYesDigitalYesInch/MetricYesYesYesYesCapacitance type ABSOLUTE linear encoderYes0.00002-0-8-0.0005 mm---0.6≤ 1.5335

306.00 €

1 5 Days -----------Analog-Inch-------0.0010-6100 x 6.5 (W x T)------280

363.00 €

1 5 Days -----------Analog-Inch-------0.0010-12100 x 6.5 (W x T)------340

Tech Support