Dial Caliper OD Carbide Tipped Jaws

Dial Caliper OD Carbide Tipped Jaws
These dial calipers allows you to take reliable measurements and offers you the following benefits:
- Ultra-smooth sliding and high shock protection.
- Easy to read dial with large character height.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505-734
505-736
505-737
505-744
505-747
505-750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use Data Output Depth Bar Display Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Accuracy
(inch)
Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

351.00 €

1 5 Days ---flat-0.02 mm, 2 mm/rev---------±0.03±0.050-150-175-

351.00 €

1 60 Days OD Carbide JawYesYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)--YesYes-0.0005±0.001±0.0020-60.01----168Yes

484.00 €

1 5 Days -YesYes----YesYes±0.00150.0005--0-120.01---IP67350Yes

354.00 €

1 60 Days -YesYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)--YesYes-0.0005±0.001±0.0020-60.01----164Yes

627.00 €

1 5 Days ---flat-0.001 inch, 0.1 inch / revYes----±0.002±0.00250-12-----370Yes

627.00 €

1 60 Days ID/OD Carbide JawYesYesflatLCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)--YesYes-0.0005±0.001±0.0020-80.01----198Yes

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial

Tech Support