Dial Caliper ID/OD Carbide Tipped Jaws (505-738)

Dial Caliper ID/OD Carbide Tipped Jaws 505-738

Product Details:

Manufacturer part number: 505-738

Brand: MITUTOYO

Price: 425.00

Delivery time: 5 Days


Technical Data:

Auto Power OFF After 20 Min. Non Use: -

Data Output: -

Depth Bar: flat

Graduation: 0.001 inch, 0.1 inch / rev

Locking Screw: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

505-738

Part Number
505-738
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

425.00 €

1 5 Days --flat0.001 inch, 0.1 inch / revYes--±0.002±0.0025-0-12----370Yes

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial

This page is Dial Caliper ID/OD Carbide Tipped Jaws, part number 505-738.
You can find the detail information about specifications and dimensions on part number 505-738.

Variation of this product

Part Number
505-735
505-739
505-748
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

425.00 €

1 5 Days --flat0.02 mm, 2 mm/rev-------±0.03±0.050-150-175-

556.00 €

1 5 Days YesYes---YesYes-±0.00150.40.804-6---IP67157Yes

915.00 €

1 60 Days --flat0.001 inch, 0.2 inch /revYes--±0.002±0.0025-0-8----185Yes

Tech Support