Dial Caliper (505-730)

Dial Caliper 505-730

Product Details:

Manufacturer part number: 505-730

Brand: MITUTOYO

Price: 122.00

Delivery time: 5 Days


Technical Data:

Data Output: -

Depth Bar: flat

Digital/Analog: -

Display: -

Graduation: 0.02 mm, 2 mm/rev


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

505-730

Part Number
505-730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(mm)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

122.00 €

1 5 Days -flat--0.02 mm, 2 mm/rev------±0.03±0.050-150175

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial

This page is Dial Caliper, part number 505-730.
You can find the detail information about specifications and dimensions on part number 505-730.

Variation of this product

Part Number
505-731
505-732
505-733
505-745
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Base (W x T)
(mm)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

245.00 €

1 5 Days -flat--0.02 mm, 2 mm/rev------±0.03±0.05200185

140.00 €

1 5 Days -flat--0.01 mm, 1 mm/rev------±0.02±0.040-150176

264.00 €

1 5 Days -flat--0.01 mm, 1 mm/rev------±0.03±0.05200186

368.00 €

1 5 Days Yes-DigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)-MetricYesYesYes250 x 100.01±0.06-0-7501530

Tech Support