Depth Base Attachment for Caliper (050085-10)

Depth Base Attachment for Caliper 050085-10

Product Details:

Manufacturer part number: 050085-10

Brand: MITUTOYO

Price: 74.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Digital/Analog: Analog

Inch-Metric: Metric

Applicable Measuring Range of Caliper: - mm

Graduation: 0.05 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

050085-10

Part Number
050085-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital/Analog Inch-Metric Applicable Measuring Range of Caliper
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Mass
(g)

74.00 €

1 5 Days -AnalogMetric-0.05±0.080-300340

Loading...

  1. 1

Basic information

Type Component. Accessory

This page is Depth Base Attachment for Caliper, part number 050085-10.
You can find the detail information about specifications and dimensions on part number 050085-10.

Variation of this product

Part Number
050083-10
050084-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Digital/Analog Inch-Metric Applicable Measuring Range of Caliper
(mm)
Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Mass
(g)

60.00 €

1 5 Days 75 mm width for 100, 150, 200 mm Range--100. 150 and 200--200130

67.00 €

1 5 Days 100 mm width for 100, 150, 200 mm Range--100. 150 and 200--200160

Tech Support