Manufacturer part number: 515-556-2
Brand: MITUTOYO
Price: 6,602.63 €
Delivery time: 5 Days
Mass: 8.5 kg
Block Pitch Accuracy: ±0.007 mm
Parallelism of Blocks: 0.004 mm
Range: 0-600 mm
Reference Checking Lengths Available for Outside/Inside Measurement: 20. 50. 100. 150. 200. 250. 300. 350. 400. 450. 500. 550 and 600 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
515-556-2
Part Number
|
---|
515-556-2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (kg) | Block Pitch Accuracy (mm) | Parallelism of Blocks (mm) | Range (mm) | Reference Checking Lengths Available for Outside/Inside Measurement (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
6,602.63 € | 1 | 5 Days | 8.5 | ±0.007 | 0.004 | 0-600 | 20. 50. 100. 150. 200. 250. 300. 350. 400. 450. 500. 550 and 600 |
Loading...
Type | Component. Accessory | Inch-Metric | Metric |
---|
This page is CERA Caliper Checker, part number 515-556-2.
You can find the detail information about specifications and dimensions on part number 515-556-2.
Configure
Basic Attributes
Type
Mass(kg)
Block Pitch Accuracy(mm)
Parallelism of Blocks(mm)
Range(mm)
Reference Checking Lengths Available for Outside/Inside Measurement(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
515-555 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (kg) | Block Pitch Accuracy (mm) | Parallelism of Blocks (mm) | Range (mm) | Reference Checking Lengths Available for Outside/Inside Measurement (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2,573.29 € | 1 | 5 Days | 4 | ±0.005 | 0.002 | 0-300 | 20. 50. 100. 150. 200. 250 and 300 |