Measuring Head Borematic (04AZA941)

Measuring Head Borematic 04AZA941

Product Details:

Manufacturer part number: 04AZA941

Brand: MITUTOYO

Price: 837.00

Delivery time: 60 Days


Technical Data:

Inch-Metric: Metric

Range: - inch

Range: 100-113 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04AZA941

Part Number
04AZA941
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch-Metric Range
(inch)
Range
(mm)

837.00 €

1 60 Days Metric-100-113

Loading...

  1. 1

Basic information

Type Micrometer Head Additional Spec Series 568

This page is Measuring Head Borematic, part number 04AZA941.
You can find the detail information about specifications and dimensions on part number 04AZA941.

Variation of this product

Part Number
04AZA942
04AZA943
04AZA944
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch-Metric Range
(inch)
Range
(mm)

837.00 €

1 60 Days Metric-112-125

837.00 €

1 60 Days Inch/Metric4 - 4.5-

837.00 €

1 5 Days Inch/Metric4.5 - 5-

Tech Support