Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
227-221-20 |
227-223-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Measuring Force Accuracy | Measuring Force Settings (N) | Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1,387.00 € | 1 | 60 Days | 300 | QuickMike, 0-15 mm, 0.5-2.5N, Disk=14.3 mm | ±0.1 + (force setting/10) N | 0.5 / 1 / 1.5 / 2 / 2.5 | 0-15 | |||
1,744.74 € | 1 | 5 Days | 340 | QuickMike, 0-10 mm, 2-10N, Disk=14.3 mm | ±0.4 + (force setting/10) N | 2 / 4 / 6 / 8 / 10 | 0-10 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Digital Step(mm) | 0.001 | Digital/Analog | Digital | Display | LCD, character height 10 mm |
Flatness(µm) | 1 | HOLD | Yes | Inch-Metric | Metric |
Max. Permissible Error J MPE(µm) | ±4 | Measurable Module(mm) | 0.4-3 | Measuring Spindle(mm) | ø6.35, non-rotating, spindle feed 10 |
Parallelism(μm) | 3 | Power Supply | 1 battery SR-44 | Battery life | Approx. 5 years |
Configure
Basic Attributes
Mass(g)
Additional Spec
Measuring Force Accuracy
Measuring Force Settings(N)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes