Caliper Jaw Micrometer

Caliper Jaw Micrometer
A Mitutoyo non-digital micrometer provided with caliper jaws to enable measurement in confined spaces. A ratchet stop guarantees repeatable measurement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
143-101
143-102
143-103
143-104
143-105
143-106
143-107
143-108
143-109
143-110
143-111
143-112
143-121
143-122
143-123
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flatness
(μm)
Mass
(g)
Flatness
(µm)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

390.00 €

1 5 Days -2100.3--0.01Metric±5---0-253

414.00 €

1 5 Days -2300.3--0.01Metric±6---25-503

492.00 €

1 5 Days -2800.3--0.01Metric±7---50-754

518.00 €

1 5 Days -3300.3--0.01Metric±8---75-1004

527.00 €

1 5 Days 0.3400---0.01Metric±9---100-1254

547.00 €

1 5 Days 0.3450---0.01Metric±9---125-1505

588.00 €

1 5 Days 0.3520---0.01Metric±10---150-1755

633.00 €

1 5 Days 0.3600---0.01Metric±10---175-2005

653.00 €

1 60 Days 0.3690---0.01Metric±11---200-2256

670.00 €

1 5 Days -7900.3--0.01Metric±11---225-2506

743.00 €

1 60 Days -9000.3--0.01Metric±12---250-2756

790.00 €

1 5 Days -9200.3--0.01Metric±12---275-3007

390.00 €

1 60 Days -210-0.0000120.001-Inch-±0.000250.000120 - 1--

414.00 €

1 60 Days -230-0.0000120.001-Inch-±0.00030.000121-2--

492.00 €

1 5 Days -280-0.0000120.001-Inch-±0.000350.000122-3--

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle(mm) ø8, spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 1-6

Tech Support