Can Seam Micrometer (147-105)

Can Seam Micrometer 147-105

Product Details:

Manufacturer part number: 147-105

Brand: MITUTOYO

Price: 286.00

Delivery time: 5 Days


Technical Data:

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±3 µm

Max. Permissible Error J MPE: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

147-105

Part Number
147-105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks

286.00 €

1 5 Days -0.01Metric±3--0-13For aluminium cans

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Mass(g) 65
Digital/Analog Analog Measuring Spindle(mm) ø5, spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø13 mm

This page is Can Seam Micrometer, part number 147-105.
You can find the detail information about specifications and dimensions on part number 147-105.

Variation of this product

Part Number
147-103
147-104
147-106
147-201
147-202
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks

272.00 €

1 5 Days -0.01Metric±3--0-13For steel cans

274.00 €

1 5 Days 0.001-Inch-±0.000150 - 5-For steel cans

286.00 €

1 5 Days 0.001-Inch-±0.000150 - 5-For aluminium cans

262.00 €

1 60 Days 0.001-Inch-±0.000150 - 5-For spray cans

262.00 €

1 5 Days -0.01Metric±3--0-13For spray cans

Tech Support