Crimp Height Micrometer

Crimp Height Micrometer
A Mitutoyo non-digital micrometer provided with pointed spindle to enable measurement of the crimp height of electrical contacts. A ratchet stop guarantees repeatable measurement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

112-401

Part Number
112-401
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

301.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Mass(g) 165
Additional Spec 0-25 mm Digital/Analog Analog Graduation(mm) 0.01
Inch-Metric Metric Max. Permissible Error J MPE(µm) ±3 Measuring Spindle With spindle lock,ø6.35 mm, spindle pitch 0.5 mm (342-271-30. 112-401)without spindle lockø6.35 mm, spindle pitch (342-451-20) 10 mm
Range(mm) 0-25 Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8
Power Supply 1 battery SR-44

This page is Crimp Height Micrometer, part number 112-401.
You can find the detail information about specifications and dimensions on part number 112-401.

Tech Support