Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
293-960-30 |
293-961-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Set Content | Range (inch) | Range (mm) | |
---|---|---|---|---|---|---|---|---|
1,259.00 € | 1 | 60 Days | 293-330-30, 293-331-30, 293-332-30, 2 standard bars (3 pcs. set) | 0-3 | 0-76.2 | |||
1,772.00 € | 1 | 60 Days | 293-330-30, 293-331-30, 293-332-30, 293-333-30, 3 standard bars (4 pcs. set) | 0-4 | 0-101.6 |
Loading...
Type | Special Micrometer | ABS / INC (INC ZERO) | Yes | Auto Power OFF After 20 min. Non use | Yes |
---|---|---|---|---|---|
Digital Step(mm) | 0.001 | Display | LCD, character height 7.5 mm | Function Lock | Yes |
HOLD | Yes | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish |
Measured force(N) | 5-10 | Power Supply | 1 battery SR-44 |
Configure
Basic Attributes
Set Content
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes