Digital 3-Point Internal Micrometer (468-162)

Digital 3-Point Internal Micrometer 468-162

Product Details:

Manufacturer part number: 468-162

Brand: MITUTOYO

Price: 1,232.00

Delivery time: 5 Days


Technical Data:

Mass: 370 g

Digital Step: - inch

Digital Step: 0.001 mm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±2 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

468-162

Part Number
468-162
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Digital Step
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Measuring Face Range
(inch)
Range
(mm)

1,232.00 €

1 5 Days 370-0.001Metric±2Titanium-coated tungsten carbide taper: tungsten carbide-8-10

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Additional Spec TIN Auto Power OFF After 20 min. Non use Yes
Data Output Yes Digital/Analog Digital Display LCD, character height 7.5 mm
Function Lock Yes HOLD Yes Low Voltage Alarm Yes
Protection IP65 Power Supply 1 battery SR-44 Battery life Approx. 1.2 years

This page is Digital 3-Point Internal Micrometer, part number 468-162.
You can find the detail information about specifications and dimensions on part number 468-162.

Variation of this product

Part Number
468-161
468-163
468-164
468-165
468-166
468-167
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Digital Step
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Measuring Face Range
(inch)
Range
(mm)

1,228.00 €

1 5 Days 370-0.001Metric±2Titanium-coated tungsten carbide taper: tungsten carbide-6-8

1,229.00 €

1 5 Days 370-0.001Metric±2Titanium-coated tungsten carbide taper: tungsten carbide-10-12

1,402.00 €

1 5 Days 400-0.001Metric±3Titanium-coated hardened steel taper: tungsten carbide-12-16

1,375.00 €

1 5 Days 400-0.001Metric±3Titanium-coated hardened steel taper: tungsten carbide-16-20

1,445.00 €

1 5 Days 470-0.001Metric±3Titanium-coated hardened steel taper: tungsten carbide-20-25

1,445.00 €

1 5 Days 480-0.001Metric±3Titanium-coated hardened steel taper: tungsten carbide-25-30

Tech Support