Digital Absolute Micrometer QuickMike (293-668-20)

Digital Absolute Micrometer QuickMike 293-668-20

Product Details:

Manufacturer part number: 293-668-20

Brand: MITUTOYO

Price: 725.00

Delivery time: 5 Days


Technical Data:

Mass: 480 g

Data Output: Yes

Function Lock: Yes

Max. Permissible Error J MPE: ±3 µm

Range: 50-80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-668-20

Part Number
293-668-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Data Output Function Lock Max. Permissible Error J MPE
(µm)
Range
(mm)
Parallelism
(μm)
Battery life

725.00 €

1 5 Days 480YesYes±350-802Approx. 5 years

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Digital Step(mm) 0.001 Digital/Analog Digital Display LCD, character height 10 mm
Flatness(µm) 0.3 HOLD Yes Inch-Metric Metric
Measuring Spindle(mm) ø6.35, non-rotating, spindle feed 10 Measured force(N) 5-12 Power Supply 1 battery SR-44

This page is Digital Absolute Micrometer QuickMike, part number 293-668-20.
You can find the detail information about specifications and dimensions on part number 293-668-20.

Variation of this product

Part Number
293-666-20
293-667
293-669-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Data Output Function Lock Max. Permissible Error J MPE
(µm)
Range
(mm)
Parallelism
(μm)
Battery life

587.00 €

1 5 Days 275YesYes±20-302Approx. 5 years

499.00 €

1 5 Days 355--±225-552Approx. 3 years

751.00 €

1 5 Days 585YesYes±375-1053Approx. 5 years

Tech Support